How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BF: | 0.53 |
| I: | 7.42 in | O: | 4.16 in |
| Center Distance (in): | 5.16 in | C: | 13.75 in |
| H-Tap size: | 5/8 - 11 in | BD: | 9 |
| T: | 2 | BE1: | 0.5 in |
| F: | 5.81 | TAP Depth: | 1 in |
| J: | 11 in | B: | 12.5 |
| A: | 7.38 | O*: | 4.16 in |
| AK: | 8.5 | D: | 5.31 |
| LQ: | 8.78 in | N: | 9.06 |
| AJ: | 7.25 | K: | 5.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 43.7 |
| Assembly: | Q-LR | Center Distance (in): | 5.16 |
| Ratio Range: | 40:1 | Series Code: | Raider |
| Input HP @ 1750 RPM: | 6.39 | Gear Type: | Worm |
| Output Diameter (in): | 2.000 in | Output Shaft Direction: | Double |
| Output Key: | 1/2 X 2.81 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Nitrile |
| Output Shaft Assembly Code: | D | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Motor Frame Size: | 180TC | Ratio: | 40:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 516Q |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 6209 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7565 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |

