How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | AJ: | 7.25 |
| O: | 4.16 in | LQ: | 8.78 in |
| BE1: | 0.5 in | TAP Depth: | 1 in |
| G: | 2.91 | AK: | 8.5 |
| I: | 7.42 in | O*: | 4.16 in |
| A: | 7.38 | BD: | 9 |
| Center Distance (in): | 5.16 in | N: | 9.06 |
| C: | 13.75 in | D: | 5.31 |
| T: | 2 | K: | 5.5 in |
| B: | 12.5 | H-Tap size: | 5/8 - 11 in |
| BF: | 0.53 | J: | 11 in |
Technical Specifications
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 5.12 |
| Gear Type: | Worm | Output RPM: | 35 |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 2.81 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 516Q | Output Shaft Direction: | Double |
| Service Factor: | 1 | Assembly: | Q-LR |
| Motor Frame Size: | 180TC | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Ratio: | 50:1 |
| Series Code: | Raider | Center Distance (in): | 5.16 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.000 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 6689 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Torque Rating (in-lb): | 7280 in/lbs |

