How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8 - 11 in | BE1: | 0.5 in |
| D: | 5.31 | AK: | 8.5 |
| TAP Depth: | 1 in | F: | 5.81 |
| K: | 5.5 in | BF: | 0.53 |
| Center Distance (in): | 5.16 in | T: | 2 |
| B: | 12.5 | C: | 13.75 in |
| G: | 2.91 | A: | 7.38 |
| LQ: | 8.78 in | O: | 4.16 in |
| I: | 7.42 in | J: | 11 in |
| AJ: | 7.25 | N: | 9.06 |
| BD: | 9 |
Technical Specifications
| Output Shaft Direction: | Right | Ratio Range: | 50:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Nitrile | Model Code: | 516Q |
| Input HP @ 1750 RPM: | 5.12 | Service Factor: | 1 |
| Ratio: | 50:1 | Series Code: | Raider |
| Motor Frame Size: | 180TC | Output RPM: | 35 |
| Assembly: | Q-R | Output Key: | 1/2 X 2.81 |
| Product Type: | Worm Speed Reducer | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 5.16 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 2.000 in |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 6689 |
| Overhung Load Rating (Output Shaft(lb)): | 2,531 lb | Output Torque Rating (in-lb): | 7280 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |

