How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.38 | BF: | 0.53 |
| K: | 5.5 in | TAP Depth: | 1 in |
| D: | 5.31 | G: | 2.91 |
| BD: | 9 | F: | 5.81 |
| C: | 13.75 in | BE1: | 0.5 in |
| LQ: | 8.78 in | O*: | 4.16 in |
| O: | 4.16 in | I: | 7.42 in |
| Center Distance (in): | 5.16 in | T: | 2 |
| H-Tap size: | 5/8 - 11 in | AJ: | 7.25 |
| AK: | 8.5 | J: | 11 in |
| N: | 9.06 | B: | 12.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Input HP @ 1750 RPM: | 4.13 | Output Diameter (in): | 2.000 in |
| Series Code: | Raider | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | D | Output Key: | 1/2 X 2.81 |
| Shaft Seal Material: | Nitrile | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Model Code: | 516Q | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Gear Type: | Worm |
| Assembly: | Q-LR | Center Distance (in): | 5.16 |
| Output RPM: | 29.1 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Thrust Rating - output shaft: | 6820 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6825 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,531 lb |

