How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 8.25 in | BF: | 0.53 |
| K: | 6.38 in | T: | 2.25 |
| TAP Depth: | 1 in | N: | 10 |
| D: | 6.5 | AJ: | 7.25 |
| J: | 12.75 in | A: | 8.13 |
| AK: | 8.5 | F: | 6.38 |
| BE1: | 0.5 in | G: | 3.19 |
| O: | 4.56 in | H-Tap size: | 5/8 - 11 in |
| Center Distance (in): | 6 in | LQ: | 9.68 in |
| BD: | 9 | B: | 14.5 |
| C: | 16.5 in |
Technical Specifications
| Output Key: | 1/2 X 3.50 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Series Code: | Raider | Assembly: | Q-L |
| Output Shaft Direction: | Left | Service Factor: | 1 |
| Model Code: | 600Q | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 6 | Ratio: | 40:1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.250 in |
| Ratio Range: | 40:1 | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Output RPM: | 43.7 |
| Input HP @ 1750 RPM: | 9.05 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | L |
| Shaft Seal Material: | Nitrile | Thrust Rating - output shaft: | 8518 |
| Output Torque Rating (in-lb): | 10716 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |

