How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | TAP Depth: | 1 in |
| A: | 8.13 | J: | 12.75 in |
| LQ: | 9.68 in | BF: | 0.53 |
| B: | 14.5 | H-Tap size: | 5/8 - 11 in |
| K: | 6.38 in | G: | 3.19 |
| T: | 2.25 | N: | 10 |
| O: | 4.56 in | AK: | 8.5 |
| F: | 6.38 | I: | 8.25 in |
| BD: | 9 | C: | 16.5 in |
| Center Distance (in): | 6 in | D: | 6.5 |
| BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | R |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 7.07 |
| Motor Frame Size: | 210TC | Product Type: | Worm Speed Reducer |
| Series Code: | Raider | Ratio: | 50:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/2 X 3.50 |
| Model Code: | 600Q | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | Q-R |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Output Diameter (in): | 2.250 in |
| Output Shaft Direction: | Right | Shaft Seal Material: | Nitrile |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 9238 |
| Output Torque Rating (in-lb): | 10228 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |

