How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 8.13 | K: | 6.38 in |
| T: | 2.25 | G: | 3.19 |
| AJ: | 7.25 | BD: | 9 |
| H-Tap size: | 5/8 - 11 in | BF: | 0.53 |
| J: | 12.75 in | LQ: | 9.68 in |
| C: | 16.5 in | N: | 10 |
| O: | 4.56 in | D: | 6.5 |
| TAP Depth: | 1 in | BE1: | 0.5 in |
| Center Distance (in): | 6 in | I: | 8.25 in |
| AK: | 8.5 | F: | 6.38 |
| B: | 14.5 |
Technical Specifications
| Model Code: | 600Q | Product Type: | Worm Speed Reducer |
| Input Bore (C Face): | 1.375 | Series Code: | Raider |
| Output Shaft Assembly Code: | R | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 5.83 | Service Factor: | 1 |
| Ratio: | 60:1 | Output RPM: | 29.1 |
| Reducer: | Worm - Right Angle | Assembly: | Q-R |
| Input Style: | C-Face Quill | Output Shaft Direction: | Right |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.50 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Nitrile | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 2.250 in | Thrust Rating - output shaft: | 9798 |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 4,417 lb |
| Output Torque Rating (in-lb): | 9743 in/lbs | Housing Material: | Cast Iron |

