Grove Gear GR-B870-20-L - GR-B870-20-L
Part #:GR8700003.00
Catalog #:GR-B870-20-L
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 11.5 in | TAP Depth: | 1.56 in |
| B: | 14.88 | T: | 2.75 |
| FA: | 11.37 in | O: | 5.65 in |
| J: | 12.5 in | FZ: | 0.35 in |
| Center Distance (in): | 7 in | C: | 18.91 in |
| F: | 5.5 | G: | 2.75 |
| H-Tap size: | 1-8 UNC in | U: | 1.625 in |
| D: | 7.59 | N: | 11.76 |
| K: | 6.25 in | M: | 2.97 |
| A: | 7.63 |
Technical Specifications
| Output Shaft Direction: | Left | No. of Gear Reductions: | Single |
| Output RPM: | 887 | Output Key: | 5/8 x 4.00 |
| Input Diameter (in): | 1.625 in | Service Factor: | 1 |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 19.9 |
| Input Keyway: | 3/8 X 2.87 in | Output Shaft Assembly Code: | L |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Assembly: | B-L | Gear Type: | Worm |
| Thrust Rating - output shaft: | 4009 | Center Distance (in): | 7 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 6,209 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 13431 in/lbs |
General Specifications
| Weight: | 399.00 LB |

