How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 2.25 in | L: | 15.5 in |
| FZ: | 0.51 in | K: | 8.88 in |
| D: | 10.36 | B: | 20.88 |
| N: | 14.75 | Center Distance (in): | 10 in |
| J: | 17.75 in | T: | 3.75 |
| M: | 3.76 | F: | 6.88 |
| A: | 9.53 | O: | 6.76 in |
| C: | 25.47 in | H-Tap size: | 1-1/4 -7 UNC in |
| TAP Depth: | 2.04 in | FA: | 14.69 in |
| G: | 3.44 |
Technical Specifications
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Left | Center Distance (in): | 10 |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Output Key: | 7/8 x 5.00 | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.75 in | Input HP @ 1750 RPM: | 28.5 |
| Assembly: | B-L | Input Keyway: | 1/2 X 3.69 in |
| Output RPM: | 58 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | L | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 6808 | Input Diameter (in): | 2.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 11,028 lb | Output Torque Rating (in-lb): | 27433 in/lbs |

