How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 14.69 in | TAP Depth: | 2.04 in |
| A: | 9.53 | G: | 3.44 |
| J: | 17.75 in | K: | 8.88 in |
| Center Distance (in): | 10 in | M: | 3.76 |
| D: | 10.36 | L: | 15.5 in |
| H-Tap size: | 1-1/4 -7 UNC in | O: | 6.76 in |
| N: | 14.75 | U: | 2.25 in |
| T: | 3.75 | C: | 25.47 in |
| B: | 20.88 | FZ: | 0.51 in |
| F: | 6.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 1/2 X 3.69 in | Output RPM: | 21 |
| Series Code: | GR | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 3.75 in |
| Center Distance (in): | 10 | Output Shaft Assembly Code: | R |
| Input Diameter (in): | 2.25 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Key: | 7/8 x 5.00 |
| Ratio Range: | 70:1 | Assembly: | B-R |
| Input HP @ 1750 RPM: | 11.4 | Thrust Rating - output shaft: | 6808 |
| Gear Type: | Worm | Ratio: | 70:1 |
| Output Shaft Direction: | Right | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 11,028 lb |
| Output Torque Rating (in-lb): | 23235 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 904.00 LB |

