How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 14.75 | H-Tap size: | 1-1/4 -7 UNC in |
| U: | 2.25 in | O: | 6.76 in |
| L: | 15.5 in | G: | 3.44 |
| C: | 25.47 in | B: | 20.88 |
| FZ: | 0.51 in | K: | 8.88 in |
| FA: | 14.69 in | M: | 3.76 |
| D: | 10.36 | O*: | 6.76 in |
| A: | 9.53 | F: | 6.88 |
| TAP Depth: | 2.04 in | Center Distance (in): | 10 in |
| J: | 17.75 in | T: | 3.75 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 3.75 in |
| Center Distance (in): | 10 | Output Shaft Assembly Code: | D |
| Output Key: | 7/8 x 5.00 | Gear Type: | Worm |
| Output RPM: | 887 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 40.4 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Assembly: | B-D |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Double |
| Input Diameter (in): | 2.25 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 20:1 | Series Code: | GR |
| Input Keyway: | 1/2 X 3.69 in | Thrust Rating - output shaft: | 6808 |
| Overhung Load Rating (Output Shaft(lb)): | 11,028 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 27597 in/lbs |
General Specifications
| Weight: | 904.00 LB |

