Grove Gear GR8130110.00 - GR-BM813-7.5-L-48
Part #:GR8130110.00
Catalog #:GR-BM813-7.5-L-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.66 in | K: | 1.63 in |
| BF: | 0.28 | O: | 2.16 in |
| G: | 1 | N: | 4 |
| LM: | 5.63 | A: | 2.82 |
| I: | 2.61 in | H-Tap size: | 5/16-18 UNC in |
| Center Distance (in): | 1.33 in | BD: | 4.36 |
| J: | 3.25 in | BE: | 0.38 in |
| U: | 0.5 in | AJ: | 3.75 |
| T: | 0.625 | L: | 3.82 in |
| TAP Depth: | 0.5 in | D: | 1.72 |
| AK: | 3 | F: | 2 |
| B: | 3.8 |
Technical Specifications
| Thrust Rating - output shaft: | 948 | Motor Frame Size: | 48 |
| Output Key: | 3/16 X 1.50 | Assembly: | BM-L |
| Center Distance (in): | 1.33 | Gear Type: | Worm |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output Shaft Direction: | Left | Output Shaft Assembly Code: | L |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.025 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.5 in | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series Code: | GR |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Input Keyway: | 1/8 X 1.00 in | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 252 in/lbs |
General Specifications
| Weight: | 22.00 LB |

