Grove Gear GR8130114.00 - GR-BM813-25-L-48
Part #:GR8130114.00
Catalog #:GR-BM813-25-L-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | TAP Depth: | 0.5 in |
| C: | 4.66 in | I: | 2.61 in |
| AJ: | 3.75 | BF: | 0.28 |
| T: | 0.625 | K: | 1.63 in |
| A: | 2.82 | D: | 1.72 |
| BE: | 0.38 in | Center Distance (in): | 1.33 in |
| J: | 3.25 in | H-Tap size: | 5/16-18 UNC in |
| B: | 3.8 | L: | 3.82 in |
| AK: | 3 | F: | 2 |
| LM: | 5.63 | O: | 2.16 in |
| G: | 1 | BD: | 4.36 |
| N: | 4 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/8 X 1.00 in |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 25:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | L | Input HP @ 1750 RPM: | 0.445 |
| Output Shaft Direction: | Left | Reducer: | Worm - Right Angle |
| Series Code: | GR | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.5 in | Center Distance (in): | 1.33 |
| Output Diameter (in): | 0.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BM-L | Output Key: | 3/16 X 1.50 |
| Output RPM: | 70 | Service Factor: | 1 |
| Motor Frame Size: | 48 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Torque Rating (in-lb): | 309 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 22.00 LB |

