Grove Gear GR8130116.00 - GR-BM813-40-L-48
Part #:GR8130116.00
Catalog #:GR-BM813-40-L-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | BE: | 0.38 in |
| A: | 2.82 | J: | 3.25 in |
| T: | 0.625 | C: | 4.66 in |
| B: | 3.8 | O: | 2.16 in |
| Center Distance (in): | 1.33 in | AJ: | 3.75 |
| D: | 1.72 | I: | 2.61 in |
| G: | 1 | N: | 4 |
| TAP Depth: | 0.5 in | H-Tap size: | 5/16-18 UNC in |
| L: | 3.82 in | BD: | 4.36 |
| U: | 0.5 in | F: | 2 |
| LM: | 5.63 | BF: | 0.28 |
| AK: | 3 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | BM-L | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1144 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 48 | Input Diameter (in): | 0.5 in |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Input HP @ 1750 RPM: | 0.329 | Output RPM: | 43 |
| Ratio: | 40:1 | Output Diameter (in): | 0.625 in |
| Output Shaft Direction: | Left | Center Distance (in): | 1.33 |
| Ratio Range: | 40:1 | Series Code: | GR |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/8 X 1.00 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 322 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 22.00 LB |

