Grove Gear GR8130122.00 - GR-BM813-7.5-R-48
Part #:GR8130122.00
Catalog #:GR-BM813-7.5-R-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 3.82 in | U: | 0.5 in |
| I: | 2.61 in | O: | 2.16 in |
| LM: | 5.63 | D: | 1.72 |
| AJ: | 3.75 | Center Distance (in): | 1.33 in |
| H-Tap size: | 5/16-18 UNC in | BE: | 0.38 in |
| K: | 1.63 in | A: | 2.82 |
| AK: | 3 | T: | 0.625 |
| F: | 2 | TAP Depth: | 0.5 in |
| N: | 4 | C: | 4.66 in |
| G: | 1 | J: | 3.25 in |
| BD: | 4.36 | B: | 3.8 |
| BF: | 0.28 |
Technical Specifications
| Output Shaft Direction: | Right | Center Distance (in): | 1.33 |
| Service Factor: | 1 | Assembly: | BM-R |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 0.5 in |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 948 |
| Input Keyway: | 1/8 X 1.00 in | Input HP @ 1750 RPM: | 1.025 |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 x 1.50 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Output RPM: | 233 | Motor Frame Size: | 48 |
| Input Style: | Flexible Coupling Input | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 252 in/lbs |
General Specifications
| Weight: | 22.00 LB |

