Grove Gear GR8130133.00 - GR-BM813-5-D-48
Part #:GR8130133.00
Catalog #:GR-BM813-5-D-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 UNC in | B: | 3.8 |
| N: | 4 | LM: | 5.63 |
| AJ: | 3.75 | Center Distance (in): | 1.33 in |
| O: | 2.16 in | BD: | 4.36 |
| K: | 1.63 in | O*: | 1.94 in |
| C: | 4.66 in | L: | 3.82 in |
| J: | 3.25 in | AK: | 3 |
| T: | 0.625 | A: | 2.82 |
| TAP Depth: | 0.5 in | I: | 2.61 in |
| G: | 1 | F: | 2 |
| BE: | 0.38 in | D: | 1.72 |
| U: | 0.5 in | BF: | 0.28 |
Technical Specifications
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.248 | Output Key: | 3/16 X 1.50 |
| Product Type: | Right Angle | Assembly: | BM-D |
| Input Keyway: | 1/8 X 1.00 in | Gear Type: | Worm |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.33 | Output Shaft Direction: | Double |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 827 |
| Series Code: | GR | Output RPM: | 350 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | D |
| Ratio Range: | 5:1 | Motor Frame Size: | 48 |
| Input Diameter (in): | 0.5 in | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 209 in/lbs |
General Specifications
| UPC: | 690310131039 | Weight: | 22.00 LB |

