Grove Gear GR8130163.00 - GR-BM813-30-R-140
Part #:GR8130163.00
Catalog #:GR-BM813-30-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 UNC in | AJ: | 5.88 |
| C: | 4.66 in | LM: | 6.07 |
| BD: | 6.5 | F: | 2 |
| J: | 3.25 in | U: | 0.5 in |
| AK: | 4.5 | D: | 1.72 |
| BF: | 0.41 | TAP Depth: | 0.5 in |
| I: | 2.61 in | K: | 1.63 in |
| N: | 4 | G: | 1 |
| Center Distance (in): | 1.33 in | O: | 2.16 in |
| T: | 0.625 | BE: | 0.38 in |
| B: | 3.8 | L: | 3.82 in |
| A: | 2.82 |
Technical Specifications
| Motor Frame Size: | 140 | Series Code: | GR |
| Input Keyway: | 1/8 X 1.00 in | Assembly: | BM-R |
| Center Distance (in): | 1.33 | Output Shaft Assembly Code: | R |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Output RPM: | 58 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | Right |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Diameter (in): | 0.5 in |
| Output Key: | 3/16 x 1.50 | Input HP @ 1750 RPM: | 0.395 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 314 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| Weight: | 22.00 LB |

