Grove Gear GR8130191.00 - GR-BMQ813-80-L-48
Part #:GR8130191.00
Catalog #:GR-BMQ813-80-L-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 UNC in | AJ: | 3.75 |
| I: | 2.61 in | J: | 3.25 in |
| Center Distance (in): | 1.33 in | LQ: | 3.46 in |
| TAP Depth: | 0.5 in | C: | 4.66 in |
| F: | 2 | K: | 1.63 in |
| N: | 4 | RQ: | 3.09 in |
| B: | 3.8 | BF: | 0.28 |
| A: | 2.82 | AK: | 3 |
| O: | 2.16 in | G: | 1 |
| BE: | 0.38 in | BD: | 4.36 |
| T: | 0.625 | D: | 1.72 |
Technical Specifications
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.5 | Reducer: | Worm - Right Angle |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.121 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/8 x 1/16 | Center Distance (in): | 1.33 |
| Assembly: | BMQ-L | Output RPM: | 21 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Output Shaft Direction: | Left | Thrust Rating - output shaft: | 1144 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Motor Frame Size: | 48 | Shaft Seal Material: | Viton |
| Series Code: | GR | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 183 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 690310131602 | Weight: | 17.00 LB |

