Grove Gear GR8130194.00 - GR-BMQ813-7.5-R-48
Part #:GR8130194.00
Catalog #:GR-BMQ813-7.5-R-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.33 in | D: | 1.72 |
| H-Tap size: | 5/16-18 UNC in | F: | 2 |
| K: | 1.63 in | C: | 4.66 in |
| O: | 2.16 in | B: | 3.8 |
| RQ: | 3.09 in | G: | 1 |
| A: | 2.82 | AJ: | 3.75 |
| BD: | 4.36 | I: | 2.61 in |
| N: | 4 | AK: | 3 |
| J: | 3.25 in | T: | 0.625 |
| BF: | 0.28 | TAP Depth: | 0.5 in |
| BE: | 0.38 in | LQ: | 3.46 in |
Technical Specifications
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 1.025 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series Code: | GR |
| Thrust Rating - output shaft: | 948 | Motor Frame Size: | 48 |
| Output Diameter (in): | 0.625 in | Output Shaft Direction: | Right |
| Gear Type: | Worm | Center Distance (in): | 1.33 |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | BMQ-R |
| Output RPM: | 233 | Input Keyway (C Face): | 1/8 x 1/16 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/16 X 1.50 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.5 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 252 in/lbs |
General Specifications
| UPC: | 690310131619 | Weight: | 17.00 LB |

