Grove Gear GR8130205.00 - GR-BMQ813-5-D-48
Part #:GR8130205.00
Catalog #:GR-BMQ813-5-D-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 3 | O*: | 1.94 in |
| B: | 3.8 | BE: | 0.38 in |
| N: | 4 | BF: | 0.28 |
| K: | 1.63 in | J: | 3.25 in |
| LQ: | 3.46 in | I: | 2.61 in |
| Center Distance (in): | 1.33 in | T: | 0.625 |
| D: | 1.72 | RQ: | 3.09 in |
| AJ: | 3.75 | C: | 4.66 in |
| BD: | 4.36 | TAP Depth: | 0.5 in |
| O: | 2.16 in | H-Tap size: | 5/16-18 UNC in |
| G: | 1 | F: | 2 |
| A: | 2.82 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.5 |
| Assembly: | BMQ-D | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 827 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | D |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.248 |
| Center Distance (in): | 1.33 | Input RPM: | 1,750 |
| Output Diameter (in): | 0.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 48 | Output Shaft Direction: | Double |
| Ratio Range: | 5:1 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 350 |
| Input Keyway (C Face): | 1/8 x 1/16 | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Ratio: | 5:1 | Output Torque Rating (in-lb): | 209 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 17.00 LB |

