Grove Gear GR8130216.00 - GR-BMQ813-100-D-48
Part #:GR8130216.00
Catalog #:GR-BMQ813-100-D-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2 | K: | 1.63 in |
| G: | 1 | B: | 3.8 |
| O: | 2.16 in | C: | 4.66 in |
| AK: | 3 | I: | 2.61 in |
| Center Distance (in): | 1.33 in | RQ: | 3.09 in |
| H-Tap size: | 5/16-18 UNC in | J: | 3.25 in |
| BE: | 0.38 in | BF: | 0.28 |
| A: | 2.82 | O*: | 1.94 in |
| N: | 4 | D: | 1.72 |
| LQ: | 3.46 in | TAP Depth: | 0.5 in |
| T: | 0.625 | AJ: | 3.75 |
| BD: | 4.36 |
Technical Specifications
| Series Code: | GR | Center Distance (in): | 1.33 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Output Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.084 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | D | Thrust Rating - output shaft: | 1144 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.5 | Motor Frame Size: | 48 |
| Product Type: | Right Angle | Output Shaft Direction: | Double |
| Output Key: | 3/16 X 1.50 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 17 |
| Input Keyway (C Face): | 1/8 x 1/16 | Assembly: | BMQ-D |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 143 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 17.00 LB |

