Grove Gear GR8130235.00 - GR-BMQ813-30-R-140
Part #:GR8130235.00
Catalog #:GR-BMQ813-30-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.82 | C: | 4.66 in |
| J: | 3.25 in | F: | 2 |
| O: | 2.16 in | AK: | 4.5 |
| T: | 0.625 | BE: | 0.38 in |
| N: | 4 | I: | 2.61 in |
| RQ: | 3.09 in | AJ: | 5.88 |
| G: | 1 | D: | 1.72 |
| LQ: | 3.46 in | H-Tap size: | 5/16-18 UNC in |
| K: | 1.63 in | Center Distance (in): | 1.33 in |
| BD: | 6.5 | TAP Depth: | 0.5 in |
| B: | 3.8 | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/16 X 1.50 |
| Product Type: | Right Angle | Output RPM: | 58 |
| Output Shaft Direction: | Right | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.395 | Input RPM: | 1,750 |
| Output Diameter (in): | 0.625 in | Input Style: | C-Face Quill |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-R | Input Bore (C Face): | 0.875 |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.33 |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | R |
| Ratio: | 30:1 | Output Torque Rating (in-lb): | 314 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| Weight: | 17.00 LB |

