Grove Gear GR8130243.00 - GR-BMQ813-10-D-140
Part #:GR8130243.00
Catalog #:GR-BMQ813-10-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | RQ: | 3.09 in |
| O*: | 1.94 in | TAP Depth: | 0.5 in |
| D: | 1.72 | B: | 3.8 |
| C: | 4.66 in | H-Tap size: | 5/16-18 UNC in |
| Center Distance (in): | 1.33 in | AJ: | 5.88 |
| K: | 1.63 in | LQ: | 3.46 in |
| I: | 2.61 in | A: | 2.82 |
| BD: | 6.5 | J: | 3.25 in |
| N: | 4 | AK: | 4.5 |
| BF: | 0.41 | F: | 2 |
| BE: | 0.38 in | T: | 0.625 |
| O: | 2.16 in |
Technical Specifications
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Output Shaft Direction: | Double | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Ratio Range: | 10:1 | Center Distance (in): | 1.33 |
| Input RPM: | 1,750 | Assembly: | BMQ-D |
| Series Code: | GR | Ratio: | 10:1 |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 1070 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.823 |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 263 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 17.00 LB |

