Grove Gear GR8130502.10 - GR-H813-7.5-H1-10
Part #:GR8130502.10
Catalog #:GR-H813-7.5-H1-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 3.9 | D: | 1.72 |
| Center Distance (in): | 1.33 in | B: | 3.8 |
| V: | 1 in | F: | 2 |
| I: | 2.61 in | AE2: | 0.32 |
| C: | 4.66 in | AG: | 4.75 |
| J: | 3.25 in | G: | 1 |
| M: | 1.76 | U: | 0.5 in |
| T: | 0.625 | AE1: | 0.53 |
| L: | 3.82 in |
Technical Specifications
| Output RPM: | 233 | Output Shaft Direction: | H1 |
| Assembly: | H-H1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.025 | Input Diameter (in): | 0.5 in |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 948 |
| Series Code: | GR | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Input Style: | Solid Shaft |
| Mounting Style: | Shaft Mount | Product Type: | Right Angle |
| Model Code: | H813 | Ratio: | 7.5:1 |
| Input Keyway: | 1/8 X 1.00 in | Bore Code: | 10 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.33 | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 252 in/lbs |
General Specifications
| Weight: | 18.00 LB |

