Grove Gear GR8130504.10 - GR-H813-15-H1-10
Part #:GR8130504.10
Catalog #:GR-H813-15-H1-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | L: | 3.82 in |
| T: | 0.625 | J: | 3.25 in |
| F: | 2 | I: | 2.61 in |
| B: | 3.8 | AD: | 3.9 |
| C: | 4.66 in | AE1: | 0.53 |
| U: | 0.5 in | M: | 1.76 |
| Center Distance (in): | 1.33 in | G: | 1 |
| AE2: | 0.32 | AG: | 4.75 |
| D: | 1.72 |
Technical Specifications
| Center Distance (in): | 1.33 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.642 | Ratio: | 15:1 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Series Code: | GR | Input RPM: | 1,750 |
| Output Diameter (in): | 0.625 in | Input Keyway: | 1/8 X 1.00 in |
| Thrust Rating - output shaft: | 1144 | Bore Code: | 10 |
| Output Shaft Direction: | H1 | Assembly: | H-H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | H813 | Output Key: | 3/16 X 1.50 |
| No. of Gear Reductions: | Single | Output RPM: | 116 |
| Product Type: | Worm Speed Reducer | Output Shaft Assembly Code: | H1 |
| Input Style: | Solid Shaft | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 0.5 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 292 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| Weight: | 18.00 LB |

