Grove Gear GR8130506.10 - GR-H813-25-H1-10
Part #:GR8130506.10
Catalog #:GR-H813-25-H1-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1 in | M: | 1.76 |
| AD: | 3.9 | Center Distance (in): | 1.33 in |
| G: | 1 | AE1: | 0.53 |
| U: | 0.5 in | T: | 0.625 |
| C: | 4.66 in | B: | 3.8 |
| D: | 1.72 | J: | 3.25 in |
| L: | 3.82 in | F: | 2 |
| AE2: | 0.32 | I: | 2.61 in |
| AG: | 4.75 |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Output RPM: | 70 |
| Mounting Style: | Shaft Mount | Model Code: | H813 |
| Reducer: | Worm - Right Angle | Assembly: | H-H1 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Output Shaft Direction: | H1 | Input Style: | Solid Shaft |
| Center Distance (in): | 1.33 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.445 |
| Input Diameter (in): | 0.5 in | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Input Keyway: | 1/8 X 1.00 in |
| Bore Code: | 10 | Output Diameter (in): | 0.625 in |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 309 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 18.00 LB |

