Grove Gear GR8130521.10 - GR-HM813-50-H1-56-10
Part #:GR8130521.10
Catalog #:GR-HM813-50-H1-56-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 3.8 | LM: | 6.07 |
| AG: | 4.75 | AD: | 3.9 |
| F: | 2 | BE: | 0.38 in |
| BD: | 6.5 | Center Distance (in): | 1.33 in |
| D: | 1.72 | AE1: | 0.53 |
| I: | 2.61 in | V: | 1 in |
| C: | 4.66 in | T: | 0.625 |
| J: | 3.25 in | BF: | 0.41 |
| L: | 3.82 in | AJ: | 5.88 |
| AE2: | 0.32 | U: | 0.5 in |
| G: | 1 | AK: | 4.5 |
Technical Specifications
| Assembly: | HM-H1 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Output Diameter (in): | 0.625 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Bore Code: | 10 | Model Code: | HM813 |
| Ratio: | 50:1 | Product Type: | Worm Speed Reducer |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.285 | Series Code: | GR |
| Output Key: | 3/16 X 1.50 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.5 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1144 | Input Keyway: | 1/8 X 1.00 in |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 1.33 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 327 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 22.00 LB |

