Grove Gear GR8130524.10 - GR-HM813-100-H1-56-10
Part #:GR8130524.10
Catalog #:GR-HM813-100-H1-56-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.61 in | T: | 0.625 |
| G: | 1 | BE: | 0.38 in |
| LM: | 6.07 | Center Distance (in): | 1.33 in |
| BD: | 6.5 | AJ: | 5.88 |
| AG: | 4.75 | AE2: | 0.32 |
| J: | 3.25 in | AE1: | 0.53 |
| AK: | 4.5 | D: | 1.72 |
| V: | 1 in | U: | 0.5 in |
| L: | 3.82 in | BF: | 0.41 |
| F: | 2 | B: | 3.8 |
| AD: | 3.9 | C: | 4.66 in |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.084 |
| Input Style: | Flexible Coupling Input | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM813 | Gear Type: | Worm |
| Output RPM: | 17 | Service Factor: | 1 |
| Input Diameter (in): | 0.5 in | Bore Code: | 10 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 0.625 in | Assembly: | HM-H1 |
| Series Code: | GR | Motor Frame Size: | 56 |
| Ratio: | 100:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Input Keyway: | 1.8 X1.00 in |
| Center Distance (in): | 1.33 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 143 in/lbs |
General Specifications
| Weight: | 22.00 LB |

