Grove Gear GR8130537.10 - GR-HM813-5-H1-48-10
Part #:GR8130537.10
Catalog #:GR-HM813-5-H1-48-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | AE2: | 0.32 |
| V: | 1 in | C: | 4.66 in |
| BD: | 4.36 | J: | 3.25 in |
| AD: | 3.9 | T: | 0.625 |
| F: | 2 | AE1: | 0.53 |
| I: | 2.61 in | BF: | 0.28 |
| U: | 0.5 in | BE: | 0.38 in |
| LM: | 5.63 | B: | 3.8 |
| AK: | 3 | AJ: | 3.75 |
| D: | 1.72 | L: | 3.82 in |
| AG: | 4.75 | Center Distance (in): | 1.33 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 48 | Center Distance (in): | 1.33 |
| Input Keyway: | 1.8 X1.00 in | Ratio Range: | 5:1 |
| Input Diameter (in): | 0.5 in | Model Code: | HM813 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 827 |
| Product Type: | Right Angle | Assembly: | HM-H1 |
| Input RPM: | 1,750 | Output Shaft Direction: | H1 |
| Output Key: | 3/16 X 1.50 | Service Factor: | 1 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Input HP @ 1750 RPM: | 1.248 | Input Style: | Flexible Coupling Input |
| Bore Code: | 10 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 209 in/lbs |
General Specifications
| Weight: | 22.00 LB |

