Grove Gear GR8130542.10 - GR-HM813-25-H1-48-10
Part #:GR8130542.10
Catalog #:GR-HM813-25-H1-48-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.53 | AD: | 3.9 |
| AJ: | 3.75 | L: | 3.82 in |
| F: | 2 | LM: | 5.63 |
| Center Distance (in): | 1.33 in | I: | 2.61 in |
| J: | 3.25 in | BD: | 4.36 |
| AE2: | 0.32 | AG: | 4.75 |
| B: | 3.8 | BF: | 0.28 |
| T: | 0.625 | AK: | 3 |
| C: | 4.66 in | U: | 0.5 in |
| D: | 1.72 | G: | 1 |
| V: | 1 in | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 70 |
| Thrust Rating - output shaft: | 1144 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 1.33 |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 48 |
| Series Code: | GR | Input Keyway: | 1.8 X1.00 in |
| Input Diameter (in): | 0.5 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 10 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Model Code: | HM813 |
| Ratio: | 25:1 | Assembly: | HM-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.445 |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 25:1 |
| Output Diameter (in): | 0.625 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 309 in/lbs |
General Specifications
| Weight: | 22.00 LB |

