Grove Gear GR8130571.10 - GR-HMQ813-80-H1-48-10
Part #:GR8130571.10
Catalog #:GR-HMQ813-80-H1-48-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | G: | 1 |
| AG: | 4.75 | B: | 3.8 |
| T: | 0.625 | C: | 4.66 in |
| LQ: | 3.46 in | AJ: | 3.75 |
| I: | 2.61 in | RQ: | 3.09 in |
| Center Distance (in): | 1.33 in | AE1: | 0.53 |
| BD: | 4.36 | AK: | 3 |
| AD: | 3.9 | AE2: | 0.32 |
| BE: | 0.38 in | J: | 3.25 in |
| V: | 1 in | D: | 1.72 |
| F: | 2 |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1144 |
| Model Code: | HMQ813 | Input Bore (C Face): | 0.5 |
| Center Distance (in): | 1.33 | Ratio Range: | 80:1 |
| Motor Frame Size: | 48 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Key: | 3/16 X 1.50 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/8 X 1/16 |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 10 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 21 | Input HP @ 1750 RPM: | 0.121 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 183 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| Weight: | 18.00 LB |

