Grove Gear GR8150018.00 - GR-B815-25-R
Part #:GR8150018.00
Catalog #:GR-B815-25-R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | T: | 0.75 |
| N: | 4.31 | L: | 4.35 in |
| Center Distance (in): | 1.54 in | J: | 4.19 in |
| U: | 0.625 in | F: | 2.75 |
| M: | 1.76 | D: | 1.91 |
| O: | 2.11 in | C: | 5.38 in |
| B: | 4.88 | I: | 3.14 in |
| G: | 1.38 | A: | 3.44 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Ratio: | 25:1 | Center Distance (in): | 1.54 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.752 | Input Keyway: | 3/16 X 1.38 in |
| Reducer: | Worm - Right Angle | Assembly: | B-R |
| Thrust Rating - output shaft: | 1144 | Ratio Range: | 25:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | R | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.75 in | Input Style: | Solid Shaft |
| Output RPM: | 70 | Series Code: | GR |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 503 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 18.00 LB |

