Grove Gear GR8150023.00 - GR-B815-80-R
Part #:GR8150023.00
Catalog #:GR-B815-80-R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.31 | C: | 5.38 in |
| L: | 4.35 in | T: | 0.75 |
| O: | 2.11 in | B: | 4.88 |
| TAP Depth: | 0.63 in | A: | 3.44 |
| U: | 0.625 in | J: | 4.19 in |
| K: | 2.09 in | I: | 3.14 in |
| F: | 2.75 | D: | 1.91 |
| G: | 1.38 | M: | 1.76 |
| H-Tap size: | 5/16-18 UNC in | Center Distance (in): | 1.54 in |
Technical Specifications
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21 | Service Factor: | 1 |
| Output Diameter (in): | 0.75 in | Assembly: | B-R |
| Output Shaft Assembly Code: | R | Ratio Range: | 80:1 |
| Input Diameter (in): | 0.625 in | Series Code: | GR |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.204 | Input Keyway: | 3/16 X 1.38 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Center Distance (in): | 1.54 |
| Output Shaft Direction: | Right | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 X 1.50 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 269 in/lbs |
General Specifications
| Weight: | 18.00 LB |

