Grove Gear GR8150074.00 - GR-BM815-7.5-L-56
Part #:GR8150074.00
Catalog #:GR-BM815-7.5-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | BE: | 0.38 in |
| N: | 4.31 | B: | 4.88 |
| F: | 2.75 | J: | 4.19 in |
| BD: | 6.5 | TAP Depth: | 0.63 in |
| O: | 2.11 in | AJ: | 5.88 |
| C: | 5.38 in | LM: | 6.6 |
| A: | 3.44 | D: | 1.91 |
| Center Distance (in): | 1.54 in | I: | 3.14 in |
| T: | 0.75 | K: | 2.09 in |
| L: | 4.35 in | H-Tap size: | 5/16-18 UNC in |
| BF: | 0.41 | U: | 0.625 in |
| AK: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Assembly: | BM-L |
| Input HP @ 1750 RPM: | 1.522 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | L | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 946 | Input Keyway: | 3/16 X 1.38 in |
| Center Distance (in): | 1.54 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.625 in | Ratio: | 7.5:1 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.75 in | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 x 1.50 |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 370 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| Weight: | 29.00 LB |

