Grove Gear GR8150108.00 - GR-BM815-100-D-56
Part #:GR8150108.00
Catalog #:GR-BM815-100-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.44 | AJ: | 5.88 |
| N: | 4.31 | F: | 2.75 |
| BE: | 0.38 in | I: | 3.14 in |
| G: | 1.38 | U: | 0.625 in |
| BD: | 6.5 | D: | 1.91 |
| C: | 5.38 in | H-Tap size: | 5/16-18 UNC in |
| T: | 0.75 | Center Distance (in): | 1.54 in |
| AK: | 4.5 | K: | 2.09 in |
| TAP Depth: | 0.63 in | O*: | 1.9 in |
| L: | 4.35 in | LM: | 6.6 |
| BF: | 0.41 | B: | 4.88 |
| J: | 4.19 in | O: | 2.11 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Double | Input RPM: | 1,750 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1144 | Motor Frame Size: | 56 |
| Ratio: | 100:1 | Input Keyway: | 3/16 X 1.38 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | BM-D |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.145 |
| Output Key: | 3/16 x 1.50 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | D | Output RPM: | 17 |
| Center Distance (in): | 1.54 | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 213 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 29.00 LB |

