How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | BF: | 0.28 |
| O: | 2.11 in | J: | 4.19 in |
| A: | 3.44 | Center Distance (in): | 1.54 in |
| C: | 5.38 in | T: | 0.75 |
| F: | 2.75 | I: | 3.14 in |
| BE: | 0.38 in | RQ: | 3.62 in |
| LQ: | 3.99 in | AK: | 3 |
| TAP Depth: | 0.63 in | B: | 4.88 |
| BD: | 4.36 | D: | 1.91 |
| H-Tap size: | 5/16-18 UNC in | K: | 2.09 in |
| N: | 4.31 | AJ: | 3.75 |
Technical Specifications
| Output Shaft Direction: | Right | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | BMQ-R |
| Center Distance (in): | 1.54 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.75 in | Output Key: | 3/16 X 1.50 |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/8 X 1/16 | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 350 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 1.939 |
| Motor Frame Size: | 48 | Output Shaft Assembly Code: | R |
| Ratio: | 5:1 | Input Bore (C Face): | 0.5 |
| Thrust Rating - output shaft: | 794 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 323 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| Weight: | 21.00 LB |

