Grove Gear GR8150176.00 - GR-BMQ815-40-D-48
Part #:GR8150176.00
Catalog #:GR-BMQ815-40-D-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.44 | BD: | 4.36 |
| AK: | 3 | B: | 4.88 |
| AJ: | 3.75 | T: | 0.75 |
| I: | 3.14 in | F: | 2.75 |
| TAP Depth: | 0.63 in | G: | 1.38 |
| LQ: | 3.99 in | BF: | 0.28 |
| C: | 5.38 in | K: | 2.09 in |
| D: | 1.91 | BE: | 0.38 in |
| O: | 2.11 in | N: | 4.31 |
| RQ: | 3.62 in | H-Tap size: | 5/16-18 UNC in |
| J: | 4.19 in | O*: | 1.9 in |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Assembly: | BMQ-D | Input Bore (C Face): | 0.5 |
| Ratio: | 40:1 | Output Key: | 3/16 X 1.50 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.56 |
| Series Code: | GR | Output Shaft Assembly Code: | D |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/8 X 1/16 |
| Motor Frame Size: | 48 | Output Shaft Direction: | Double |
| Output RPM: | 43 | Output Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.54 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 520 in/lbs |
General Specifications
| Weight: | 21.00 LB |

