Grove Gear GR8150222.00 - GR-BMQ815-25-L-140
Part #:GR8150222.00
Catalog #:GR-BMQ815-25-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | BE: | 0.38 in |
| BF: | 0.41 | H-Tap size: | 5/16-18 UNC in |
| AK: | 4.5 | RQ: | 3.62 in |
| Center Distance (in): | 1.54 in | G: | 1.38 |
| TAP Depth: | 0.63 in | C: | 5.38 in |
| D: | 1.91 | K: | 2.09 in |
| B: | 4.88 | T: | 0.75 |
| F: | 2.75 | J: | 4.19 in |
| I: | 3.14 in | LQ: | 3.99 in |
| A: | 3.44 | AJ: | 5.88 |
| N: | 4.31 | O: | 2.11 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Center Distance (in): | 1.54 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Assembly: | BMQ-L | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140 | Output Diameter (in): | 0.75 in |
| Output Shaft Direction: | Left | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.752 | Series Code: | GR |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 503 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| Weight: | 21.00 LB |

