Grove Gear GR8150242.00 - GR-BMQ815-7.5-D-140
Part #:GR8150242.00
Catalog #:GR-BMQ815-7.5-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | RQ: | 3.62 in |
| O*: | 1.9 in | Center Distance (in): | 1.54 in |
| AK: | 4.5 | BF: | 0.41 |
| A: | 3.44 | AJ: | 5.88 |
| C: | 5.38 in | F: | 2.75 |
| LQ: | 3.99 in | H-Tap size: | 5/16-18 UNC in |
| TAP Depth: | 0.63 in | N: | 4.31 |
| I: | 3.14 in | J: | 4.19 in |
| D: | 1.91 | B: | 4.88 |
| BD: | 6.5 | BE: | 0.38 in |
| O: | 2.11 in | T: | 0.75 |
| G: | 1.38 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 1.54 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 1.522 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Output Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Assembly: | BMQ-D | Ratio: | 7.5:1 |
| Output RPM: | 233 | Motor Frame Size: | 140 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Double | Thrust Rating - output shaft: | 946 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 370 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 21.00 LB |

