Grove Gear GR8150503.10 - GR-H815-10-H1-10
Part #:GR8150503.10
Catalog #:GR-H815-10-H1-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | T: | 0.625 |
| V: | 1 in | L: | 4.35 in |
| M: | 1.76 | U: | 0.625 in |
| B: | 5.19 | D: | 1.91 |
| F: | 2.75 | AD: | 4.61 |
| J: | 4.19 in | AG: | 5.42 |
| AE2: | 0.3 | I: | 3.14 in |
| G: | 1.38 | Center Distance (in): | 1.54 in |
| C: | 5.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.279 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Assembly: | H-H1 |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Series Code: | GR |
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Worm Speed Reducer |
| Model Code: | H815 | Ratio Range: | 10:1 |
| Thrust Rating - output shaft: | 1056 | Ratio: | 10:1 |
| Bore Code: | 10 | Input Keyway: | 3/16 X 1.38 in |
| Input Style: | Solid Shaft | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Key: | 3/16 X 1.50 | Center Distance (in): | 1.54 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 402 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 20.00 LB |

