Grove Gear GR8150505.10 - GR-H815-20-H1-10
Part #:GR8150505.10
Catalog #:GR-H815-20-H1-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.38 | F: | 2.75 |
| I: | 3.14 in | C: | 5.38 in |
| V: | 1 in | U: | 0.625 in |
| AE1: | 0.51 | D: | 1.91 |
| AD: | 4.61 | T: | 0.625 |
| AG: | 5.42 | M: | 1.76 |
| J: | 4.19 in | Center Distance (in): | 1.54 in |
| L: | 4.35 in | AE2: | 0.3 |
| B: | 5.19 |
Technical Specifications
| Input Keyway: | 3/16 X 1.38 in | Output Shaft Direction: | H1 |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Bore Code: | 10 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | H1 | Ratio: | 20:1 |
| Output Diameter (in): | 0.625 in | Assembly: | H-H1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.54 |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 1144 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 0.919 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 87 |
| Model Code: | H815 | Series Code: | GR |
| Product Type: | Worm Speed Reducer | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Torque Rating (in-lb): | 518 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 19.00 LB |

