Grove Gear GR8150525.10 - GR-HM815-5-H1-56-10
Part #:GR8150525.10
Catalog #:GR-HM815-5-H1-56-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.91 | LM: | 6.6 |
| C: | 5.38 in | Center Distance (in): | 1.54 in |
| I: | 3.14 in | AG: | 5.42 |
| BE: | 0.38 in | AE1: | 0.51 |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 1 in | B: | 5.19 |
| J: | 4.19 in | G: | 1.38 |
| BD: | 6.5 | U: | 0.625 in |
| BF: | 0.41 | AD: | 4.61 |
| L: | 4.35 in | F: | 2.75 |
| T: | 0.625 | AE2: | 0.3 |
Technical Specifications
| Output Key: | 3/16 X 1.50 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.38 in | Bore Code: | 10 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HM815 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Assembly: | HM-H1 |
| Output RPM: | 350 | Input Style: | Flexible Coupling Input |
| Product Type: | Worm Speed Reducer | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Output Diameter (in): | 0.625 in | Series Code: | GR |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.54 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.939 |
| Thrust Rating - output shaft: | 794 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 323 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| Weight: | 23.00 LB |

