Grove Gear GR8150526.10 - GR-HM815-7.5-H1-56-10
Part #:GR8150526.10
Catalog #:GR-HM815-7.5-H1-56-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.3 | BD: | 6.5 |
| T: | 0.625 | L: | 4.35 in |
| Center Distance (in): | 1.54 in | D: | 1.91 |
| U: | 0.625 in | G: | 1.38 |
| LM: | 6.6 | BE: | 0.38 in |
| B: | 5.19 | AJ: | 5.88 |
| AE1: | 0.51 | J: | 4.19 in |
| BF: | 0.41 | AK: | 4.5 |
| F: | 2.75 | C: | 5.38 in |
| AG: | 5.42 | AD: | 4.61 |
| V: | 1 in | I: | 3.14 in |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.522 |
| Bore Code: | 10 | Assembly: | HM-H1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Model Code: | HM815 |
| Series Code: | GR | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.38 in |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.54 | Thrust Rating - output shaft: | 946 |
| Output Shaft Direction: | H1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 370 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| Weight: | 23.00 LB |

