Grove Gear GR8150531.10 - GR-HM815-30-H1-56-10
Part #:GR8150531.10
Catalog #:GR-HM815-30-H1-56-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5.38 in | U: | 0.625 in |
| AG: | 5.42 | D: | 1.91 |
| I: | 3.14 in | F: | 2.75 |
| T: | 0.625 | Center Distance (in): | 1.54 in |
| BD: | 6.5 | BF: | 0.41 |
| LM: | 6.6 | L: | 4.35 in |
| AD: | 4.61 | AK: | 4.5 |
| J: | 4.19 in | AE1: | 0.51 |
| G: | 1.38 | AE2: | 0.3 |
| AJ: | 5.88 | B: | 5.19 |
| BE: | 0.38 in | V: | 1 in |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output Key: | 3/16 X 1.50 | Series Code: | GR |
| Motor Frame Size: | 56C | Bore Code: | 10 |
| Input HP @ 1750 RPM: | 0.63 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 30:1 | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Assembly: | HM-H1 | Output Diameter (in): | 0.625 in |
| Input Style: | Flexible Coupling Input | Model Code: | HM815 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.54 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Worm Speed Reducer | Input Keyway: | 3/16 X 1.38 in |
| Output RPM: | 58 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 478 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| Weight: | 23.00 LB |

