Grove Gear GR8150564.10 - GR-HMQ815-15-H1-56-10
Part #:GR8150564.10
Catalog #:GR-HMQ815-15-H1-56-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.61 | BE: | 0.38 in |
| C: | 5.38 in | T: | 0.625 |
| F: | 2.75 | G: | 1.38 |
| AG: | 5.42 | J: | 4.19 in |
| RQ: | 3.62 in | BD: | 6.5 |
| AJ: | 5.88 | AE2: | 0.3 |
| B: | 5.19 | Center Distance (in): | 1.54 in |
| LQ: | 3.99 in | D: | 1.91 |
| I: | 3.14 in | BF: | 0.41 |
| AK: | 4.5 | AE1: | 0.51 |
| V: | 1 in |
Technical Specifications
| Thrust Rating - output shaft: | 1144 | Bore Code: | 10 |
| Gear Type: | Worm | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 0.625 in | Assembly: | HMQ-H1 |
| Output RPM: | 116 | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 1.003 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Motor Frame Size: | 56C | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ815 | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 446 in/lbs |
General Specifications
| Weight: | 21.00 LB |

