Grove Gear GR8150566.10 - GR-HMQ815-25-H1-56-10
Part #:GR8150566.10
Catalog #:GR-HMQ815-25-H1-56-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.61 | BE: | 0.38 in |
| V: | 1 in | AK: | 4.5 |
| LQ: | 3.99 in | C: | 5.38 in |
| AJ: | 5.88 | BD: | 6.5 |
| AE2: | 0.3 | Center Distance (in): | 1.54 in |
| J: | 4.19 in | F: | 2.75 |
| AE1: | 0.51 | D: | 1.91 |
| BF: | 0.41 | B: | 5.19 |
| AG: | 5.42 | G: | 1.38 |
| T: | 0.625 | RQ: | 3.62 in |
| I: | 3.14 in |
Technical Specifications
| Model Code: | HMQ815 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 0.625 in |
| Assembly: | HMQ-H1 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Output Key: | 3/16 X 1.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.752 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1144 |
| Ratio: | 25:1 | Series Code: | GR |
| Bore Code: | 10 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | H1 | Output RPM: | 70 |
| Center Distance (in): | 1.54 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 503 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 21.00 LB |

