Grove Gear GR8150569.10 - GR-HMQ815-50-H1-56-10
Part #:GR8150569.10
Catalog #:GR-HMQ815-50-H1-56-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.99 in | AK: | 4.5 |
| AD: | 4.61 | AE2: | 0.3 |
| T: | 0.625 | AJ: | 5.88 |
| B: | 5.19 | BF: | 0.41 |
| RQ: | 3.62 in | D: | 1.91 |
| V: | 1 in | Center Distance (in): | 1.54 in |
| I: | 3.14 in | C: | 5.38 in |
| G: | 1.38 | AG: | 5.42 |
| F: | 2.75 | BD: | 6.5 |
| BE: | 0.38 in | J: | 4.19 in |
| AE1: | 0.51 |
Technical Specifications
| Product Type: | Worm Speed Reducer | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.625 in | Model Code: | HMQ815 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 1.54 | Output Key: | 3/16 X 1.50 |
| Output RPM: | 35 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Series Code: | GR |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.464 | Bore Code: | 10 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 494 in/lbs |
General Specifications
| Weight: | 21.00 LB |

