Grove Gear GR8150571.10 - GR-HMQ815-80-H1-48-10
Part #:GR8150571.10
Catalog #:GR-HMQ815-80-H1-48-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.14 in | Center Distance (in): | 1.54 in |
| V: | 1 in | AG: | 5.42 |
| AE1: | 0.51 | C: | 5.38 in |
| AD: | 4.61 | J: | 4.19 in |
| BD: | 6.5 | AK: | 4.5 |
| BF: | 0.41 | LQ: | 3.99 in |
| G: | 1.38 | AJ: | 5.88 |
| F: | 2.75 | AE2: | 0.3 |
| RQ: | 3.62 in | BE: | 0.38 in |
| B: | 5.19 | T: | 0.625 |
| D: | 1.91 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.204 | Output Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | Ratio: | 80:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | HMQ-H1 |
| Model Code: | HMQ815 | Series Code: | GR |
| Center Distance (in): | 1.54 | Thrust Rating - output shaft: | 1144 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | H1 |
| Bore Code: | 10 | Output RPM: | 21 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 269 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310143483 | Weight: | 21.00 LB |

