Grove Gear GR8180079.00 - GR-BM818-30-L-140
Part #:GR8180079.00
Catalog #:GR-BM818-30-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | J: | 4.19 in |
| U: | 0.625 in | G: | 1.38 |
| AK: | 4.5 | LM: | 6.7 |
| L: | 4.45 in | K: | 2.09 in |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| A: | 3.56 | BF: | 0.41 |
| O: | 2.05 in | C: | 5.75 in |
| B: | 5.06 | BE: | 0.38 in |
| D: | 2.06 | T: | 0.875 |
| BD: | 6.5 | I: | 3.24 in |
| F: | 2.75 | N: | 4.31 |
| H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.38 |
| Output Shaft Assembly Code: | L | Center Distance (in): | 1.75 |
| Input HP @ 1750 RPM: | 0.741 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.38 in | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Assembly: | BM-L |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Output Diameter (in): | 0.875 in | Output RPM: | 58 |
| Output Shaft Direction: | Left | Ratio: | 30:1 |
| Motor Frame Size: | 140 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 614 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 26.00 LB |

