Grove Gear GR8180150.00 - GR-BMQ818-25-L-140
Part #:GR8180150.00
Catalog #:GR-BMQ818-25-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | C: | 5.75 in |
| D: | 2.06 | AK: | 4.5 |
| F: | 2.75 | O: | 2.05 in |
| A: | 3.56 | BD: | 6.5 |
| BF: | 0.41 | J: | 4.19 in |
| B: | 5.06 | K: | 2.09 in |
| TAP Depth: | 0.63 in | RQ: | 3.59 in |
| H-Tap size: | 5/16-18 UNC in | I: | 3.24 in |
| N: | 4.31 | AJ: | 5.88 |
| LQ: | 4.09 in | Center Distance (in): | 1.75 in |
| BE: | 0.38 in | G: | 1.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 0.884 |
| Output Shaft Direction: | Left | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Assembly: | BMQ-L | Product Type: | Right Angle |
| Output RPM: | 70 | Series Code: | GR |
| Ratio Range: | 25:1 | Output Diameter (in): | 0.875 in |
| Output Key: | 3/16 X 1.38 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 25:1 |
| Output Shaft Assembly Code: | L | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 644 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 27.00 LB |

